Radial fan

Article no.: SK 3396266

Article no.:
SK 3396266
Diameter
133 mm
( 5.24 ˝ )
Packaging unit
1 pc(s).
Net weight
0.734 kg
Gross weight
0.984 kg
Customs tariff number
84145935
EAN
4028177402911
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101