Radial fan

Article no.: SK 3396267

Article no.:
SK 3396267
Diameter
133 mm
( 5.24 ˝ )
Packaging unit
1 pc(s).
Net weight
0.77 kg
Gross weight
1.02 kg
Customs tariff number
84145935
EAN
4028177402928
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101