Radial fan

Article no.: SK 3396273

Article no.:
SK 3396273
Diameter
225 mm
( 8.86 ˝ )
Packaging unit
1 pc(s).
Net weight
2.792 kg
Gross weight
3.192 kg
Customs tariff number
84145935
EAN
4028177402980
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101