Radial fan

Article no.: SK 3396317

Article no.:
SK 3396317
Diameter
330 mm
( 13 ˝ )
Packaging unit
1 pc(s).
Net weight
4.5 kg
Gross weight
4.967 kg
Customs tariff number
84145935
EAN
4028177488564
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101