Radial fan

Article no.: SK 3396.331

Article no.:
SK 3396.331
Diameter
140 mm
( 5.51 ˝ )
Packaging unit
1 pc(s).
Net weight
2.5 kg
Gross weight
3.336 kg
Customs tariff number
84145935
EAN
4028177506985
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101