Radial fan

Article no.: SK 3396561

Article no.:
SK 3396561
Diameter
133 mm
( 5.24 ˝ )
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
2.184 kg
Customs tariff number
84145935
EAN
4028177558656
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101