Radial fan

Article no.: SK 3396647

Article no.:
SK 3396647
Diameter
190 mm
( 7.48 ˝ )
Packaging unit
1 pc(s).
Net weight
1.134 kg
Gross weight
1.384 kg
Customs tariff number
84145935
EAN
4028177673236
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101