Radial fan

Article no.: SK 3396653

Article no.:
SK 3396653
Diameter
220 mm
( 8.66 ˝ )
Packaging unit
1 pc(s).
Net weight
1.143 kg
Gross weight
1.543 kg
Customs tariff number
84145935
EAN
4028177673298
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101