Radial fan

Article no.: SK 3396655

Article no.:
SK 3396655
Diameter
225 mm
( 8.86 ˝ )
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
2.61 kg
Customs tariff number
84145935
EAN
4028177673311
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101