Radial fan

Article no.: SK 3396736

Article no.:
SK 3396736
Diameter
175 mm
( 6.89 ˝ )
Packaging unit
1 pc(s).
Net weight
1.1 kg
Gross weight
1.35 kg
Customs tariff number
84145935
EAN
4028177926257
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269