Radial fan

Article no.: SK 3396746

Article no.:
SK 3396746
Diameter
250 mm
( 9.84 ˝ )
Packaging unit
1 pc(s).
Net weight
4.869 kg
Gross weight
5.02 kg
Customs tariff number
84145935
EAN
4028177938755
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101