Radial fan

Article no.: SK 3398.036

Article no.:
SK 3398.036
Diameter
220 mm
( 8.66 ˝ )
Packaging unit
1 pc(s).
Net weight
1.6 kg
Gross weight
1.739 kg
Customs tariff number
84145935
EAN
4028177694026
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269