Radial fan

Article no.: SK 3398166

Article no.:
SK 3398166
Diameter
220 mm
( 8.66 ˝ )
Packaging unit
1 pc(s).
Net weight
2.92 kg
Gross weight
3 kg
Customs tariff number
84145935
EAN
4028177698772
ECLASS 8.0
27189269