Radial fan

Article no.: SK 3398202

Article no.:
SK 3398202
Diameter
190 mm
( 7.48 ˝ )
Packaging unit
1 pc(s).
Net weight
1.409 kg
Gross weight
1.659 kg
Customs tariff number
84145935
EAN
4028177700215
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269