Radial fan

Article no.: SK 3398333

Article no.:
SK 3398333
Diameter
250 mm
( 9.84 ˝ )
Packaging unit
1 pc(s).
Net weight
2.2 kg
Gross weight
2.34 kg
Customs tariff number
84145935
EAN
4028177803299
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269