Radial fan
Article no.: SK 3398393
- Article no.:
- SK 3398393
- Diameter
- 250 mm( 9.84 ˝ )
- Rated operating voltage
- 400 V
- Packaging unit
- 1 pc(s).
- Net weight
- 3.32 kg
- Gross weight
- 3.52 kg
- Customs tariff number
- 84145935
- EAN
- 4028177806191
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27189269