Radial fan

Article number: SK 3398.415

Article number:
SK 3398.415
Diameter
280 mm
( 11 ˝ )
Packaging unit
1 pc(s).
Net weight
2.8 kg
Gross weight
3.06 kg
Customs tariff number
84145935
EAN
4028177809734
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269