Radial fan

Article no.: SK 3398425

Article no.:
SK 3398425
Diameter
265 mm
( 10.4 ˝ )
Rated operating voltage
230 V, 50/60 Hz
Packaging unit
1 pc(s).
Net weight
2.22 kg
Gross weight
2.62 kg
Customs tariff number
84145935
EAN
4028177816794
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269