Radial fan

Article no.: SK 3398639

Article no.:
SK 3398639
Diameter
220 mm
( 8.66 ˝ )
Rated operating voltage
230 V, 50/60 Hz
Packaging unit
1 pc(s).
Net weight
2.111 kg
Gross weight
2.511 kg
Customs tariff number
84145935
EAN
4028177982253
ECLASS 8.0
29170101