Diagonal fan

Article no.: SK 3396560

Article no.:
SK 3396560
Diameter
208 mm
( 8.19 ˝ )
Packaging unit
1 pc(s).
Net weight
2.675 kg
Gross weight
3.31 kg
Customs tariff number
84145915
EAN
4028177558649
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704