Pressure transmitter

Article no.: SK 3396811

Article no.:
SK 3396811
Permissible operating pressure (p. max.)
0 ‐ 45 bar
( 0 ‐ 652.7 PSI )
Packaging unit
1 pc(s).
Net weight
0.02 kg
Gross weight
0.07 kg
Customs tariff number
90262020
EAN
4028177994300
ECLASS 8.0
27210707