Pressure transmitter

Article number: SK 3398.186

Article number:
SK 3398.186
Permissible operating pressure (p. max.)
-1 ‐ 17.3 bar
( -14.5 ‐ 250.9 PSI )
Packaging unit
1 pc(s).
Net weight
0.1 kg
Gross weight
0.18 kg
Customs tariff number
90330090
EAN
4028177699076
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269