Temperature sensor

Article no.: SK 3396209

Article no.:
SK 3396209
Length
1,500 mm
( 59.1 ˝ )
Packaging unit
1 pc(s).
Net weight
0.02 kg
Gross weight
0.045 kg
Customs tariff number
90269000
EAN
4028177414709
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704