Temperature sensor

Article no.: SK 3396692

Article no.:
SK 3396692
Length
20 cm
( 7.87 ˝ )
Packaging unit
1 pc(s).
Net weight
0.5 kg
Gross weight
0.62 kg
Customs tariff number
90269000
EAN
4028177679696
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704