Temperature sensor

Article number: SK 3397.799

Article number:
SK 3397.799
Length
3,200 mm
( 126 ˝ )
Packaging unit
1 pc(s).
Net weight
0.07 kg
Gross weight
0.092 kg
Customs tariff number
90269000
EAN
4028177556508
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269