Temperature sensor

Article number: SK 3397.800

Article number:
SK 3397.800
Length
4,300 mm
( 169 ˝ )
Packaging unit
1 pc(s).
Net weight
0.119 kg
Gross weight
0.128 kg
Customs tariff number
90269000
EAN
4028177556515
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269