Temperature sensor Water inlet

Article no.: SK 3396750

Article no.:
SK 3396750
Version
Water inlet
Length
335 mm
( 13.2 ˝ )
Packaging unit
1 pc(s).
Net weight
0.504 kg
Gross weight
0.554 kg
Customs tariff number
90269000
EAN
4028177929340
ETIM 9
EC000855
ECLASS 8.0
27210707