Temperature sensor Blue

Article number: SK 3397.535

Article number:
SK 3397.535
Version
Blue
Length
1,600 mm
( 63 ˝ )
Packaging unit
1 pc(s).
Net weight
0.019 kg
Gross weight
0.02 kg
Customs tariff number
90269000
EAN
4028177403567
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269