Temperature sensor yellow, ambient temperature

Article no.: SK 3397540

Article no.:
SK 3397540
Version
Yellow
Length
400 mm
( 15.7 ˝ )
Packaging unit
1 pc(s).
Net weight
0.019 kg
Gross weight
0.02 kg
Customs tariff number
90269000
EAN
4028177403611
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269