Temperature sensor Yellow

Article number: SK 3397.542

Article number:
SK 3397.542
Version
Yellow
Length
1,600 mm
( 63 ˝ )
Packaging unit
1 pc(s).
Net weight
0.014 kg
Gross weight
0.015 kg
Customs tariff number
90269000
EAN
4028177403635
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269