Temperature sensor Yellow, ambient temperature

Article no.: SK 3397839

Article no.:
SK 3397839
Version
Yellow
Length
1,000 mm
( 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
0.009 kg
Gross weight
0.01 kg
Customs tariff number
90269000
EAN
4028177567108
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269