Temperature sensor White, condenser temperature

Article no.: SK 3397546

Article no.:
SK 3397546
Version
White
Length
1,000 mm
( 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
0.001 kg
Gross weight
0.01 kg
Customs tariff number
90269000
EAN
4028177403673
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269