Temperature sensor white, condenser temperature

Article no.: SK 3397618

Article no.:
SK 3397618
Version
White
Length
600 mm
( 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
0.008 kg
Gross weight
0.014 kg
Customs tariff number
90269000
EAN
4028177584587
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269