- Article no.:
- SK 5050701
- Supply includes
- Fasteners
- Mounting cut-out
- Width:258 mm
Depth:258 mm( Width:10.2 ˝
Depth:10.2 ˝ )
- Dimensions
- Width: 515 mm
Height: 50 mm
Depth: 300 mm( Width: 20.3 ˝
Height: 1.97 ˝
Depth: 11.8 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2.76 kg
- Gross weight
- 2.96 kg
- Customs tariff number
- 84145915
- EAN
- 4028177951945
- ETIM 9
- EC000320
- ECLASS 8.0
- 29170101
- Product description
-
SK Adaptor for roof mounted fan, , WxD 515x300mm, cutout WxD 258x258mm, for old cutout: WxD 475x260mm, for old roof mounted fan: 3149410, 3149420, 3149440,