Filter housing for filter fans

Article no.: SK 3399913

Complete filter housing unit for tool-free mounting on surfaces.

Article no.:
SK 3399913
Version
wall-mounted
Benefits
Highest airflow through pleated filter in delivery condition
Easy filter change thanks to a new opening mechanism on the louvre grille
Faster assembly on the enclosure due to optimized snap hooks
Tool-free mounting
Color
RAL 7035
Supply includes
Complete unit ready to install, including pleated filter
Dimensions
Width: 255 mm
Height: 255 mm
( Width: 10 ˝
Height: 10 ˝ )
Packaging unit
1 pc(s).
Net weight
0.95 kg
Gross weight
1.024 kg
Customs tariff number
39269097
EAN
4028177001794
ETIM 8
EC000320
ECLASS 8.0
27180716