Mounting frame SK

Article number: SK 3396.792

Article number:
SK 3396.792
Supply includes
RAL 7035
Mounting cut-out
Width:417 cm
Height:992 cm
( Width:164 ˝
Height:391 ˝ )
Dimensions
Width: 467 mm
Height: 1,042 mm
Depth: 25 mm
( Width: 18.4 ˝
Height: 41 ˝
Depth: 0.98 ˝ )
Packaging unit
1 pc(s).
Net weight
5 kg
Gross weight
6 kg
Customs tariff number
39269097
EAN
4028177964907