Roof superstructure seal

Article number: SK 3397.856

Article number:
SK 3397.856
Dimensions
Width: 790 mm
Depth: 515 mm
( Width: 31.1 ˝
Depth: 20.3 ˝ )
Packaging unit
1 pc(s).
Net weight
0.07 kg
Gross weight
0.08 kg
Customs tariff number
40081100
EAN
4028177697003
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269
Product description
Sealing frame