- Article no.:
- SK 3239624
- Version
- wall-mounted
EMC
- Product description
- EMC fan-and-filter units have a high screening/dampening effect and meet performance level 2 as per EN 61587-3.
- Product changes
- Since May 2024, the cover for the connection terminal is no longer part of the TopTherm filter fan. During testing, it was found not to be required by the standards and does not impair function or operational safety.
- Color
- RAL 7035
- Supply includes
- Complete unit ready to install, including chopped fiber filter mat
- Fan
- Axial, DC motor
- Air throughput with outlet filter incl. chopped fiber filter mat (quantity x order number)
- 1 x 3239060: 74 m³/h
- 2 x 3239060: 84 m³/h
- Unimpeded air flow (with chopped fiber filter) DC
- 100 m³/h
- Rated operating voltage
- 24 V (DC)
- Rated current max.
- with DC: 0.24 A
- Rated power Pel
- with DC: 5.7 W
- Dimensions
- Width: 204 mm
Height: 204 mm( Width: 8.03 ˝
Height: 8.03 ˝ )
- Installation dimensions
- Build depth: 24 mm
Installation depth: 90 mm( Build depth: 0.94 ˝
Installation depth: 3.54 ˝ )
- Mounting cut-out
- Width of opening: 177 mm
Cut-out height: 177 mm( Width of opening: 6.97 ˝
Cut-out height: 6.97 ˝ )
- Note
- To improve energy efficiency and increase equipment service life, we recommend thermostats or temperature displays.
- Protection category IP to IEC 60 529
- IP 54 with fleece filter
- IP 56 with fleece filter and hose-proof hood
- Protection category NEMA
- Type 12 with fleece filter
- Type 3R with fleece filter and hose-proof hood
- Type 4X with fleece filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Service life
- 95,500 h
- Operating temperature range
- -15 °C...55 °C( 5 °F...131 °F )
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Noise pressure level
- with DC: 46 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 1.1 kg
- Gross weight
- 1.24 kg
- Customs tariff number
- 84145915
- EAN
- 4028177985551
- ETIM 9
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Fan-and-filter unit TopTherm, 58.9 cfm 24 V (DC), WHD: 204 x 204 x 24 mm, EMC