Rack-mounted fans for 482.6 mm (19") Air throughput 188.34 - 282..52 cfm

Article number: SK 3342.500

Rack-mounted fan for direct installation in the 19” level. Installation allows air to circulate permanently inside the enclosure, which prevents the creation of hot spots.

Article number:
SK 3342.500
Product description
Rack-mounted fan for direct installation in the 19” level. The installation enables permanent air circulation in the enclosure, which prevents the creation of hot spots.
Color
RAL 7035
Supply includes
Wired unit ready for connection
Incl. terminal strip and assembly components
Air throughput (unimpeded air flow)
480 m³/h
( 282.5 cfm )
Note on Model No.:
Rack-mounted fan for metric profile rails available on request.
Version with monitoring
Rated operating voltage
115 V - 230 V, 1~, 50 Hz/60 Hz
24 V (DC)
Rated current max.
At 50 Hz: 0.85 A
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Dimensions
Width: 482.6 mm
Height: 44 mm
Depth: 200 mm
( Width: 19 ˝
Height: 1.73 ˝
Depth: 7.87 ˝ )
Distance between fan axes
105 mm
( 4.13 ˝ )
Number of fans
3
Noise pressure level
with DC: 51 dB(A)
Operating temperature range
-10 °C...55 °C
( 14 °F...131 °F )
Packaging unit
1 pc(s).
Net weight
1.8 kg
Gross weight
1.998 kg
Customs tariff number
84145915
EAN
4028177041530
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK rack-mounted fan, for 482.6 mm (19"), 282.5 cfm 115-230 V, 1~, 50/60 Hz, 24 V (DC), WHD: 482.6 x 44 x 200 mm
Approvals
UR + C-UR (recognized)
VDE
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical System Catalogue
Technical details