- Article no.:
- SK 3144000
- Product description
- Compared to other fans, pressure fans for direct installation into the 19" level are distinguished in particular by a wide air flow and good noise characteristics.
- Color
- RAL 9005
- Supply includes
- Wired unit ready for connection
Filter Mat
- Speed
- 2,245 rpm
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 37 W
At 60 Hz: 46 W
- Rated current max.
- At 50 Hz: 0.16 A
At 60 Hz: 0.22 A
- Dimensions
- Width: 482.6 mm
Height: 88 mm
Depth: 163 mm( Width: 19 ˝
Height: 3.46 ˝
Depth: 6.42 ˝ )
- Noise pressure level
- At 50 Hz: 52 dB(A)
At 60 Hz: 62 dB(A)
- Maximum static pressure difference
- 65 ‐ 70 Pa
- Operating temperature range
- -10 °C...55 °C( 14 °F...131 °F )
- Internal circuit at 50 Hz
- 320 m³/h( 188.3 cfm )
- Internal circuit at 60 Hz
- 330 m³/h( 194.2 cfm )
- Packaging unit
- 1 pc(s).
- Net weight
- 2.2 kg
- Gross weight
- 2.4 kg
- Customs tariff number
- 84145915
- EAN
- 4028177037137
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK tangential fan, for 482.6 mm (19), 188.3 cfm 230 V, 50/60 Hz, WHD: 482.6 x 88 x 158 mm