- Article no.:
- SK 3149410
- Product description
- The active roof-mounted fans fit precisely onto the cut-outs for the small and medium TopTherm roof-mounted cooling unit output category.
- Product modification
- Mounting cutouts are not compatible. Adapter frame 5050.701 is required when using the roof panel.
- Material
- Carbon steel, spray finished
- Color
- RAL 7035
- Supply includes
- Unit ready for connection with built-in radial fan
Sealing and assembly components
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 120 W
At 60 Hz: 170 W
- Rated current max.
- At 50 Hz: 1.1 A
At 60 Hz: 1.6 A
- Dimensions
- Width: 550 mm
Height: 125 mm
Depth: 370 mm( Width: 21.7 ˝
Height: 4.92 ˝
Depth: 14.6 ˝ )
- Mounting cut-out
- Width of opening: 475 mm
Depth of opening: 260 mm( Width of opening: 18.7 ˝
Depth of opening: 10.2 ˝ )
- Protection category IP to IEC 60 529
- IP 43
- Operating temperature range
- -10 °C...55 °C( 14 °F...131 °F )
- Noise pressure level
- At 50 Hz: 68 dB(A)
At 60 Hz: 69 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 9.031 kg
- Gross weight
- 9.506 kg
- Customs tariff number
- 84145915
- EAN
- 4028177387119
- ECLASS 8.0
- 27180716
- Product description
-
SK TopTherm roof-mounted fan, 235.4 cfm 115 V, 1~, 50/60 Hz, WHD: 550x125x370 mm