- Article no.:
- SK 3244810
- Version
- wall-mounted
EMC
- Product description
- EMC fan-and-filter units have a high screening/dampening effect and meet performance level 2 as per EN 61587-3.
- Benefits
- Easy filter change thanks to a new opening mechanism on the louvre grille
- Faster assembly on the enclosure due to optimized snap hooks
- Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability.
- Tool-free mounting
- Material
- Plastic
- Color
- RAL 7035
- Supply includes
- Complete unit ready to install, including EMC filter mat
- Fan
- Diagonal, 1~ capacitor motor
- Unimpeded air flow (with chopped fiber filter)
- At 50 Hz: 700 m³/h
At 60 Hz: 770 m³/h( At 50 Hz: 412 cfm
At 60 Hz: 453.2 cfm )
- Airflow with corresponding outlet filter including chopped fiber filter
- At 50 Hz: 537 m³/h
At 60 Hz: 587 m³/h( At 50 Hz: 316.07 cfm
At 60 Hz: 345.5 cfm )
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 120.7 W
At 60 Hz: 166.1 W
- Rated current max.
- At 50 Hz: 1.06 A
At 60 Hz: 1.47 A
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 156 mm( Width: 12.7 ˝
Height: 12.7 ˝
Depth: 6.14 ˝ )
- Installation depth
- 136 mm( 5.35 ˝ )
- Mounting cut-out
- Width of opening: 292 mm
Cut-out height: 292 mm( Width of opening: 11.5 ˝
Cut-out height: 11.5 ˝ )
- Protection category IP to IEC 60 529
- IP 54 with fleece filter
- IP 56 with fleece filter and hose-proof hood
- Protection category NEMA
- Type 12 with fleece filter
- Type 3, 3R, 4, 4X with fleece filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Note
- To improve energy efficiency and increase equipment service life, we recommend thermostats or temperature displays.
- Operating temperature range
- -30 °C...55 °C( -22 °F...131 °F )
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Noise pressure level
- At 50 Hz: 64 dB(A)
At 60 Hz: 66 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 3.84 kg
- Gross weight
- 4.787 kg
- Customs tariff number
- 84145915
- EAN
- 4028177997851
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ filter fan, EMC, 700/770 m³/h, 115 V, 1~, 50 Hz/60 Hz, WHD 323 x 323 x 156 mm, RAL 7035