- Article no.:
- SK 3128.115
- Version
- wall-mounted
- Product description
- Air-to-air heat exchangers are especially suitable for aggressive environments since the internal and external circuit are completely separated from each other by two air circuits.
- Color
- RAL 7035
- Supply includes
- Complete unit ready for connection
Plug-in terminal strip
Floating fault signal contact in case of overtemperature
Drilling template
Fasteners
- Specific thermal output
- 45 W/K
- Air throughput (unimpeded air flow)
- External circuit at 50 Hz: 600 m³/h
External circuit at 60 Hz: 625 m³/h
Internal circuit at 50 Hz: 600 m³/h
Internal circuit at 60 Hz: 625 m³/h( External circuit at 50 Hz: 353.1 cfm
External circuit at 60 Hz: 367.9 cfm
Internal circuit at 50 Hz: 353.1 cfm
Internal circuit at 60 Hz: 367.9 cfm )
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 1.12 A
At 60 Hz: 1.6 A
- Dimensions
- Width: 400 mm
Height: 950 mm
Depth: 205 mm( Width: 15.7 ˝
Height: 37.4 ˝
Depth: 8.07 ˝ )
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Temperature control
- Electronic Control with Digital Display (factory setting +35 °C)
- Operating temperature range
- -5 °C...55 °C( 23 °F...131 °F )
- Protection category IP to IEC 60 529
- Internal circuit, IP 54
- External circuit, IP 34
- Packaging unit
- 1 pc(s).
- Net weight
- 18.96 kg
- Gross weight
- 19.958 kg
- Customs tariff number
- 84158300
- EAN
- 4028177425101
- ETIM 9
- EC002514
- ETIM 8
- EC002514
- ECLASS 8.0
- 27180711
- Product description
-
SK Air/air heat exchanger TopTherm, wall-mounted, 45 W/K, 115 V, 50/60 Hz, HWD: 950 x 400 x 145 mm