- Article no.:
- SK 3130.100
- Version
- wall-mounted
- Product description
- Air-to-air heat exchangers are especially suitable for aggressive environments since the internal and external circuit are completely separated from each other by two air circuits.
- Color
- RAL 7035
- Supply includes
- Complete unit ready for connection
Plug-in terminal strip
Floating fault signal contact in case of overtemperature
Drilling template
Fasteners
- Specific thermal output
- 90 W/K
- Air throughput (unimpeded air flow)
- External circuit at 50 Hz: 850 m³/h
External circuit at 60 Hz: 945 m³/h
Internal circuit at 50 Hz: 850 m³/h
Internal circuit at 60 Hz: 945 m³/h( External circuit at 50 Hz: 500.3 cfm
External circuit at 60 Hz: 556.2 cfm
Internal circuit at 50 Hz: 500.3 cfm
Internal circuit at 60 Hz: 556.2 cfm )
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 1.35 A
At 60 Hz: 1.8 A
- Dimensions
- Width: 400 mm
Height: 1,580 mm
Depth: 215 mm( Width: 15.7 ˝
Height: 62.2 ˝
Depth: 8.46 ˝ )
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Temperature control
- Electronic Control with Digital Display (factory setting +35 °C)
- Operating temperature range
- -5 °C...55 °C( 23 °F...131 °F )
- Protection category IP to IEC 60 529
- Internal circuit, IP 54
- External circuit, IP 34
- Packaging unit
- 1 pc(s).
- Net weight
- 37.05 kg
- Gross weight
- 39 kg
- Customs tariff number
- 84158300
- EAN
- 4028177388994
- ETIM 9
- EC002514
- ETIM 8
- EC002514
- ECLASS 8.0
- 27180711
- Product description
-
SK Air/Air heat exchanger TopTherm, wall-mounted with controller, 90 W/K, 230 V, 1~, 50/60 Hz, WHD: 400 x 1580 x 215 mm