Wall-mounted cooling unit Blue e+ S 1023.64 - 3412.14 BTU/h

Article no.: SK 3480800

Blue e+ S cooling units with proven Blue e+ technology offer the world's highest energy efficiency. This is also linked with a reduction in the CO₂ footprint of machinery and equipment. In a new design and with many smart functions.

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article no.:
SK 3480800
Version
wall-mounted
Benefits
Helps make production climate-neutral thanks to average energy savings of 75% and reduction of CO₂ footprint
Universal compatibility due to multi-voltage capability and country-specific approvals
Intelligent and easy monitoring via IoT interface
Convenient operation with the Rittal Scan & Service App
Material
Carbon steel
General color
RAL 7035
Color
Housing: RAL 7035
Louvered grille: RAL 7012
Supply includes
Assembly components
Wired ready for connection (plug-in terminal strip)
Integral electric condensate evaporation
Options
For remote monitoring and networking of cooling units and chillers, use the Blue e+ Generation IoT Interface, item number 3124.300. Increase machine availability and process safety by remote monitoring of device data, condition, and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.72 kW
Cooling output L35 L35/60 Hz: 0.72 kW
Cooling output L35 L50/50 Hz: 0.44 kW
Cooling output L35 L50/60 Hz: 0.44 kW
( Cooling output L35 L35/50 Hz: 2,457 BTU/h
Cooling output L35 L35/60 Hz: 2,457 BTU/h
Cooling output L35 L50/50 Hz: 1,501 BTU/h
Cooling output L35 L50/60 Hz: 1,501 BTU/h )
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
Note
Please observe the assembly instructions.
When the software is downloaded, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these license conditions.
Only for semi-outdoor use (see instructions for description)
Note on Model No.:
Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V)
Rated output
0.56 kW
Air throughput (unimpeded air flow)
External circuit: 378 m³/h
Internal circuit: 378 m³/h
( External circuit: 222.5 cfm
Internal circuit: 222.5 cfm )
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.76
Refrigeration factor L35 L35 (EER) 60 Hz: 1.76
Version
wall-mounted
Dimensions
Width: 300 mm
Height: 570 mm
Depth: 250 mm
( Width: 11.8 ˝
Height: 22.4 ˝
Depth: 9.84 ˝ )
Required mounting cut-out
Width of opening: 280 mm
Cut-out height: 550 mm
( Width of opening: 11 ˝
Cut-out height: 21.7 ˝ )
Protection category IP to EN 60 529
Internal circuit IP 55
Protection category NEMA
UL Type 1
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-1234yf
Quantity: 0.17 kg
Refrigerant quantity in compression system: 0.1 kg
Refrigerant quantity in heat pipe system: 0.07 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t
( Refrigerant: R-1234yf
Quantity: 0.4 lb. )
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
( -4 °F...140 °F )
Storage temperature range
-40 °C...70 °C
( -40 °F...158 °F )
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Operating temperature range of heat pipe
-20 °C...45 °C
Setting range
20 °C...50 °C
( 68 °F...122 °F )
Rated power Pel
Rated power L35 L35/50 Hz: 0.41 kW
Rated power L35 L35/60 Hz: 0.41 kW
Rated power L35 L50/50 Hz: 0.49 kW
Rated power L35 L50/60 Hz: 0.49 kW
Permissible operating pressure (p. max.)
35 bar
( 507.6 PSI )
Packaging unit
1 pc(s).
Net weight
15.3 kg
Gross weight
16.95 kg
PCF/VE (cradle-to-gate)
93.07 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
84158200
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Blue e+ S cooling unit, wall mounted, 0.72 kW, 110-240 V, 1~, 50-60 Hz, carbon steel, HxWxD: 570 x 300 x 250 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
PCF-declaration
Documentation
Further instructions
Instructions – R-1234yf
Data sheets
Safety data sheet refrigerant
Technical System Catalogue
Software
Licence condition
Updater