- Article no.:
- CS 9776500
- Product description
- Temperature control with e-Comfort controller. The cooling unit may be attached to the enclosure in 3 positions (external, partial internal and full internal mounting).
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Aluminum
- Surface finish
- Powder-coated
Pure polyester
- Color
- RAL 7035
- Supply includes
- Wired ready for connection (plug-in terminal strip)
Mounting frame for universal attachment to outdoor enclosures for surface mounting, partially internal installation and fully internal installation
- Protection category IP to IEC 60 529
- External circuit, IP 34
- Internal circuit IP 55
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1,000 W
Cooling output L35 L35/60 Hz: 1,150 W
Cooling output L35 L50/50 Hz: 650 W
Cooling output L35 L50/60 Hz: 700 W( Cooling output L35 L35/50 Hz: 3,412 BTU/h
Cooling output L35 L35/60 Hz: 3,924 BTU/h
Cooling output L35 L50/50 Hz: 2,218 BTU/h
Cooling output L35 L50/60 Hz: 2,388 BTU/h )
- Heater output
- 400 W
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Start-up current (max.)
- At 50 Hz: 24 A
At 60 Hz: 22 A
- Air throughput (unimpeded air flow)
- External circuit at 50 Hz: 600 m³/h
External circuit at 60 Hz: 625 m³/h
Internal circuit at 50 Hz: 600 m³/h
Internal circuit at 60 Hz: 625 m³/h( External circuit at 50 Hz: 353.1 cfm
External circuit at 60 Hz: 367.9 cfm
Internal circuit at 50 Hz: 353.1 cfm
Internal circuit at 60 Hz: 367.9 cfm )
- Rated current max.
- At 50 Hz: 5 A
At 60 Hz: 5 A
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- Operating temperature range
- -33 °C...55 °C( -27 °F...131 °F )
- Setting range
- 20 °C...55 °C( 68 °F...131 °F )
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.45 kg( Refrigerant: R134a
Quantity: 1 lb. )
- Rated power Pel
- Rated power L35 L35/50 Hz: 640 W
Rated power L35 L35/60 Hz: 760 W
Rated power L35 L50/50 Hz: 780 W
Rated power L35 L50/60 Hz: 920 W
- Permissible operating pressure (p. max.)
- 28 bar( 406.1 PSI )
- Dimensions
- Width: 500 mm
Height: 1,000 mm
Depth: 150 mm( Width: 19.7 ˝
Height: 39.4 ˝
Depth: 5.91 ˝ )
- Enclosure dimensions including sealing frame and designer cover
- Width: 550 mm
Height: 1,050 mm
Depth: 285 mm
- Suitable for
- Enclosure type: CS Toptec
Width: ≥ 800 mm
Depth: ≥ 1,200 mm( Enclosure type: CS Toptec
Width: ≥ 31.5 ˝
Depth: ≥ 47.2 ˝ )
- Installation type
- Universal installation (surface-mounting, partial internal installation and full internal installation)
- Packaging unit
- 1 pc(s).
- Net weight
- 42 kg
- Gross weight
- 45 kg
- Customs tariff number
- 84158200
- EAN
- 4028177322073
- ECLASS 8.0
- 27180704