- Article no.:
- SK 3302300
- Version
- wall-mounted
Horizontal
- Product description
- Energy efficient Blue e wall-mounted cooling units in performance classes 300 W to 4000 W and with integrated electrical condensation evaporation for 1000 W and above.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Wired ready for connection (plug-in terminal strip)
Drilling template
Fasteners
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 0.3 kW
Cooling output L35 L35/60 Hz: 0.32 kW
Cooling output L35 L50/50 Hz: 0.16 kW
Cooling output L35 L50/60 Hz: 0.17 kW( Cooling output L35 L35/50 Hz: 1,024 BTU/h
Cooling output L35 L35/60 Hz: 1,092 BTU/h
Cooling output L35 L50/50 Hz: 546 BTU/h
Cooling output L35 L50/60 Hz: 580 BTU/h )
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 1.6 A
At 60 Hz: 1.7 A
- Start-up current (max.)
- At 50 Hz: 4.3 A
At 60 Hz: 5.3 A
- Air throughput (unimpeded air flow)
- External circuit: 310 m³/h
Internal circuit: 310 m³/h( External circuit: 182.5 cfm
Internal circuit: 182.5 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1
Refrigeration factor L35 L35 (EER) 60 Hz: 1
- Version
- wall-mounted
- Special design
- Horizontal
- Dimensions
- Width: 525 mm
Height: 340 mm
Depth: 153 mm( Width: 20.7 ˝
Height: 13.4 ˝
Depth: 6.02 ˝ )
- Protection category IP to EN 60 529
- External circuit, IP 34
- Internal circuit, IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.15 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.09 t( Refrigerant: R-513A
Quantity: 0.3 lb. )
- Temperature control
- Basic controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...53 °C( 50 °F...127 °F )
- Operating temperature max @60 Hz
- 52 °C( 126 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Setting range
- 30 °C...52 °C( 86 °F...126 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.3 kW
Rated power L35 L35/60 Hz: 0.32 kW
Rated power L35 L50/50 Hz: 0.33 kW
Rated power L35 L50/60 Hz: 0.35 kW
- Permissible operating pressure (p. max.)
- 25 bar( 362.6 PSI )
- Pre-fuse
- Miniature circuit-breaker/fuse: 10 A
- Packaging unit
- 1 pc(s).
- Net weight
- 14.07 kg
- Gross weight
- 15.64 kg
- Customs tariff number
- 84158200
- EAN
- 4028177429796
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit TopTherm, wall-mounted, 1160 BTU/h 230 V, 1~, 50/60 Hz, carbon steel, WHD: 525 x 340 x 153 mm