- Article no.:
- SK 3305640
- Version
- wall-mounted
- Product description
- Energy efficient Blue e wall-mounted cooling units in performance classes 300 W to 4000 W and with integrated electrical condensation evaporation for 1000 W and above.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Stainless steel 1.4301 (AISI 304)
- Color
- RAL 9007
- Supply includes
- Condenser with hydrophobic RiNano coating
Wired ready for connection (plug-in terminal strip)
Drilling template
Fasteners
Integral electric condensate evaporation
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.61 kW
Cooling output L35 L50/50 Hz: 1.1 kW
Cooling output L35 L50/60 Hz: 1.25 kW( Cooling output L35 L35/50 Hz: 5,459 BTU/h
Cooling output L35 L35/60 Hz: 5,494 BTU/h
Cooling output L35 L50/50 Hz: 3,753 BTU/h
Cooling output L35 L50/60 Hz: 4,265 BTU/h )
- Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Note on Model No.:
- Delivery times on request.
- Rated current max.
- At 50 Hz: 2.5 A
At 60 Hz: 2.8 A
- Start-up current (max.)
- At 50 Hz: 12.2 A
At 60 Hz: 11.3 A
- Air throughput (unimpeded air flow)
- External circuit: 950 m³/h
Internal circuit: 540 m³/h( External circuit: 559.1 cfm
Internal circuit: 317.8 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2
Refrigeration factor L35 L35 (EER) 60 Hz: 1.64
- Version
- wall-mounted
- Dimensions
- Width: 400 mm
Height: 950 mm
Depth: 260 mm( Width: 15.7 ˝
Height: 37.4 ˝
Depth: 10.2 ˝ )
- Protection category IP to EN 60 529
- External circuit, IP 34
- Internal circuit, IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.61 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.38 t( Refrigerant: R-513A
Quantity: 1.3 lb. )
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C( 50 °F...131 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Setting range
- 20 °C...55 °C( 68 °F...131 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.8 kW
Rated power L35 L35/60 Hz: 0.98 kW
Rated power L35 L50/50 Hz: 0.87 kW
Rated power L35 L50/60 Hz: 1.15 kW
- Permissible operating pressure (p. max.)
- 28 bar( 406.1 PSI )
- Pre-fuse
- Motor circuit-breaker: 6.3...10 A
- Packaging unit
- 1 pc(s).
- Net weight
- 41.8 kg
- Gross weight
- 44 kg
- Customs tariff number
- 84158200
- EAN
- 4028177379763
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit Blue e, wall-mounted, 5459 BTU/h 400-460 V, 3~, 50/60 Hz, Stainless steel, WHD: 400 x 950 x 260 mm