- Article no.:
- SK 3366545
- Version
- wall-mounted
Flat
- Product description
- Energy efficient Blue e wall-mounted cooling units in performance classes 300 W to 4000 W and with integrated electrical condensation evaporation for 1000 W and above.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Wired ready for connection (plug-in terminal strip)
Drilling template
Fasteners
Integral electric condensate evaporation
Assembly components for “Installation” mounting
Condenser with hydrophobic RiNano coating
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.25 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.8 kW
Cooling output L35 L50/60 Hz: 0.92 kW( Cooling output L35 L35/50 Hz: 4,265 BTU/h
Cooling output L35 L35/60 Hz: 4,265 BTU/h
Cooling output L35 L50/50 Hz: 2,730 BTU/h
Cooling output L35 L50/60 Hz: 3,139 BTU/h )
- Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Note on Model No.:
- Trim frame 3377.000 incl. assembly components can be fitted when mounting the cooling unit. This gives the cooling unit a closed appearance.
- Rated current max.
- At 50 Hz: 1.9 A
At 60 Hz: 1.8 A
- Start-up current (max.)
- At 50 Hz: 6 A
At 60 Hz: 6 A
- Air throughput (unimpeded air flow)
- External circuit: 910 m³/h
Internal circuit: 860 m³/h( External circuit: 535.6 cfm
Internal circuit: 506.2 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.56
Refrigeration factor L35 L35 (EER) 60 Hz: 1.39
- Version
- wall-mounted
- Special design
- Flat
- Dimensions
- Width: 435 mm
Height: 1,590 mm
Depth: 205 mm( Width: 17.1 ˝
Height: 62.6 ˝
Depth: 8.07 ˝ )
- Protection category IP to EN 60 529
- External circuit, IP 34
- Internal circuit, IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t( Refrigerant: R-513A
Quantity: 1.5 lb. )
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C( 50 °F...131 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Setting range
- 20 °C...50 °C( 68 °F...122 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.7 kW
Rated power L35 L35/60 Hz: 0.8 kW
Rated power L35 L50/50 Hz: 0.8 kW
Rated power L35 L50/60 Hz: 0.92 kW
- Permissible operating pressure (p. max.)
- 28 bar( 406.1 PSI )
- Pre-fuse
- Transformer circuit-breaker: 2 A
- Packaging unit
- 1 pc(s).
- Net weight
- 50 kg
- Gross weight
- 58.5 kg
- Customs tariff number
- 84158200
- EAN
- 4028177977594
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit Blue e, wall-mounted, 4265 BTU/h, 400-460 V, 3~, 50-60 Hz, carbon steel, WHD: 435 x 1590 x 205 mm