Wall-mounted Blue e+ Dynamic cooling unit 3,412 BTU/h - 8,872 BTU/h

Article no.: SK 3184837

The Blue e+ Dynamic cooling unit series was designed for use in dynamic applications. The enclosures are tested according to DNV-CG-0339 and are especially suited for use on ships (e.g. enclosures in the machine room). Due to the extremely stable mechanical design, the cooling units are suitable for all applications where the device is subject to high vibration loads, such as in ports (crane systems), logistics (storage and retrieval systems) and airports (luggage forwarding systems).

Mains choke Wall-mounted Blue e+ Dynamic cooling unit

IoT interface

Article no.:
SK 3184837
Version
wall-mounted
Dynamic
Benefits
Greater efficiency: very high seasonal energy efficiency ratio (SEER) > 6.2
Greater flexibility: Versatile use in dynamic applications without complex infrastructure measures – even retrofitting is easy to implement
Greater safety: maximum reliability, less maintenance and quickly ready for use
Greater simplicity: effortless planning, operation and mounting
Applications
for maritime and dynamic applications
Material
Carbon steel
Color
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly components
Wired ready for connection (plug-in terminal strip)
Options
For remote monitoring and networking of cooling units and chillers, use the Blue e+ Generation IoT Interface, item number 3124.300. Increase machine availability and process safety by remote monitoring of device data, condition, and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1 kW
Cooling output L35 L35/60 Hz: 1 kW
Cooling output L35 L50/50 Hz: 0.67 kW
Cooling output L35 L50/60 Hz: 0.67 kW
( Cooling output L35 L35/50 Hz: 3,412 BTU/h
Cooling output L35 L35/60 Hz: 3,412 BTU/h
Cooling output L35 L50/50 Hz: 2,286 BTU/h
Cooling output L35 L50/60 Hz: 2,286 BTU/h )
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
In order to comply with the EMC requirements as per DNV-CG-0339, an additional coil (SK 3124.010) must be installed in the cooling device power supply line for each phase. Operation with this coil is only possible for 220-240 V, 1~, 380-440 V, 3~, 50/60 Hz. The SK 3187.937 device can only be used in 3-phase operation.
When the software is downloaded, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these license conditions.
To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided: - Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV. - Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
Hint Construction
Partial installation not possible
Rated output
0.7 kW
Air throughput (unimpeded air flow)
External circuit: 895 m³/h
Internal circuit: 700 m³/h
( External circuit: 526.8 cfm
Internal circuit: 412 cfm )
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 3.57
Refrigeration factor L35 L35 (EER) 60 Hz: 3.57
Dimensions
Width: 400 mm
Height: 950 mm
Depth: 310 mm
( Width: 15.7 ˝
Height: 37.4 ˝
Depth: 12.2 ˝ )
Required mounting cut-out
Width of opening: 383 mm
Cut-out height: 929 mm
( Width of opening: 15.1 ˝
Cut-out height: 36.6 ˝ )
Protection category IP to EN 60 529
Internal circuit IP 55
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.76 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.48 t
( Refrigerant: R-513A
Quantity: 1.7 lb. )
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
( -4 °F...140 °F )
Storage temperature range
-40 °C...70 °C
( -40 °F...158 °F )
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Operating temperature range of heat pipe
-20 °C...45 °C
Setting range
20 °C...50 °C
( 68 °F...122 °F )
Rated power Pel
Rated power L35 L35/50 Hz: 0.28 kW
Rated power L35 L35/60 Hz: 0.28 kW
Rated power L35 L50/50 Hz: 0.37 kW
Rated power L35 L50/60 Hz: 0.37 kW
Permissible operating pressure (p. max.)
24 bar
( 348.1 PSI )
Packaging unit
1 pc(s).
Net weight
40.5 kg
Gross weight
46.5 kg
PCF/VE (cradle-to-gate)
659.1
Customs tariff number
84158200
EAN
4028177977266
Product description
SK Blue e+ cooling unit, wall-mounted, 1.0 kW, 110–240 V, 1~, 380–480 V, 3~, 50–60 Hz, sheet steel, W x H x D: 400 x 950 x 310 mm
Approvals
DNV
Declarations
Declaration of conformity - F-gas regulation
PCF-declaration
Documentation
Info sheet
Instructions – R-513A
Data sheets
Safety data sheet refrigerant – R-513A
Software
Licence condition
Updater